Electronic Unit, for Inductive Heating Device HEATER (HEATER50.ETRONIC)

Electronic Unit, for Inductive Heating Device HEATER HEATER50.ETRONIC
  • Volume Discount

Product Details:

Manufacturer part number: HEATER50.ETRONIC

Brand: FAG

Price: 4,555.37

Delivery time: 4 Days


Technical Data:

Usage: for HEATER50

Main dimension: 300 x 300 x 150 mm

Weight: 1 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HEATER50.ETRONIC

Part Number
HEATER50.ETRONIC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Usage Main dimension
(mm)
Weight
(kg)

4,555.37 €

1 Available 4 Days for HEATER50300 x 300 x 1501

Loading...

  1. 1

This page is Electronic Unit, for Inductive Heating Device HEATER, part number HEATER50.ETRONIC.
You can find the detail information about specifications and dimensions on part number HEATER50.ETRONIC.

Variation of this product

Part Number
HEATER200.ETRONIC
HEATER400.ETRONIC
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Usage Main dimension
(mm)
Weight
(kg)

5,904.66 €

1 Available 4 Days for HEATER200300 x 300 x 1501

10,013.65 €

1 Available 4 Days for HEATER400450 x 300 x 2000.7

Tech Support