Heating Device, Inductive (HEATER25)

Heating Device, Inductive HEATER25
  • Volume Discount

Product Details:

Manufacturer part number: HEATER25

Brand: FAG

Price: 7,056.22

Delivery time: 4 Days


Technical Data:

Power Supply: 230 V

Length HEATER: 465 mm

Width HEATER: 220 mm

Height HEATER: 275 mm

Series: Standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HEATER25

Part Number
HEATER25
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power Supply
(V)
Length HEATER
(mm)
Width HEATER
(mm)
Height HEATER
(mm)
Series Weight
(kg)

7,056.22 €

1 Available 4 Days 230465220275Standard20

Loading...

  1. 1

This page is Heating Device, Inductive, part number HEATER25.
You can find the detail information about specifications and dimensions on part number HEATER25.

Variation of this product

Part Number
HEATER150-BASIC-230V
HEATER150-SMART-230V
HEATER1600
HEATER400
HEATER400-BASIC-400V
HEATER400-BASIC-450V
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Power Supply
(V)
Length HEATER
(mm)
Width HEATER
(mm)
Height HEATER
(mm)
Series Weight
(kg)

9,087.54 €

1 Available 4 Days 230788315456BASIC82.6

10,443.71 €

1 Available 4 Days 230788315456SMART82.9

66,971.02 €

1 Available 4 Days 40015008001600Standard650

23,865.23 €

1 Available 4 Days 400850420950Standard157

20,811.18 €

1 Available 4 Days 4001214560990BASIC176

20,811.18 €

1 Available 4 Days 4501214560990BASIC176

Tech Support