Induction Heating Device, HEATER10 Series (HEATER10)

Induction Heating Device, HEATER10 Series HEATER10
  • Volume Discount

Product Details:

Manufacturer part number: HEATER10

Brand: FAG

Price: 4,889.14

Delivery time: 4 Days


Technical Data:

Voltage: 230 V

Weight: 8.3 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HEATER10

Part Number
HEATER10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage
(V)
Weight
(kg)

4,889.14 €

1000 4 Days 2308.3

Loading...

  1. 1

Basic information

Main dimension(mm) 300 x 270 x 340

This page is Induction Heating Device, HEATER10 Series, part number HEATER10.
You can find the detail information about specifications and dimensions on part number HEATER10.

Variation of this product

Part Number
HEATER10-115V-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage
(V)
Weight
(kg)

5,468.48 €

1 Available 4 Days 11512.6

Tech Support