Mounting Sleeve (FITTING-TOOL-ALU.SLEEVEB)

Mounting Sleeve FITTING-TOOL-ALU.SLEEVEB

Product Details:

Manufacturer part number: FITTING-TOOL-ALU.SLEEVEB

Brand: FAG

Price: 236.22

Delivery time: 4 Days


Technical Data:

D: 41 mm

L2: 240 mm

Weight: 0.35 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FITTING-TOOL-ALU.SLEEVEB

Part Number
FITTING-TOOL-ALU.SLEEVEB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
L2
(mm)
Weight
(kg)

236.22 €

1000 4 Days 412400.35

Loading...

  1. 1

Basic information

L1(mm) 210

This page is Mounting Sleeve, part number FITTING-TOOL-ALU.SLEEVEB.
You can find the detail information about specifications and dimensions on part number FITTING-TOOL-ALU.SLEEVEB.

Variation of this product

Part Number
FITTING-TOOL-ALU.SLEEVEA
FITTING-TOOL-ALU.SLEEVEC
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
L2
(mm)
Weight
(kg)

174.66 €

1000 4 Days 252350.152

358.23 €

1000 4 Days 612450.556

Tech Support