Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Duplex Design, Radial Lubricant Feed (ARCALUB-X.CHAIN-PINION-16B2-Z8-WF)

Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Duplex Design, Radial Lubricant Feed ARCALUB-X.CHAIN-PINION-16B2-Z8-WF
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.CHAIN-PINION-16B2-Z8-WF

Brand: FAG

Price: 926.80

Delivery time: 4 Days


Technical Data:

Teeth number: 8

B1: 40 mm

B2: 10 mm

B3: 30 mm

Width across flats: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.CHAIN-PINION-16B2-Z8-WF

Part Number
ARCALUB-X.CHAIN-PINION-16B2-Z8-WF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Teeth number B1
(mm)
B2
(mm)
B3
(mm)
Width across flats
(mm)
da
(mm)
db
(mm)
Length [L1]
(mm)
Length [L2]
(mm)
Length [L3]
(mm)
Pitch circle diameter
(mm)
Chain type according to ISO 606 Type Weight
(kg)

926.80 €

1 Available 4 Days 840103024754830.750.771.466.3716 B-2with spring plate0.5

Loading...

  1. 1

Basic information

Max. permissible circumferential speed at outside diameter 7 m/s Lubricant Oil Lubricant feed radial
Operating temperature(°C) 0 °C … +60 °C Design Duplex (double-row) Material Pinion: plastic, roller: open cell PU foam
Usage Lubrication of chains

This page is Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Duplex Design, Radial Lubricant Feed, part number ARCALUB-X.CHAIN-PINION-16B2-Z8-WF.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.CHAIN-PINION-16B2-Z8-WF.

Variation of this product

Part Number
ARCALUB-X.CHAIN-PINION-08AB2-Z12-W
ARCALUB-X.CHAIN-PINION-10AB2-Z10-W
ARCALUB-X.CHAIN-PINION-10AB2-Z10-WF
ARCALUB-X.CHAIN-PINION-12B2-Z8-W
ARCALUB-X.CHAIN-PINION-12B2-Z8-WF
ARCALUB-X.CHAIN-PINION-16B2-Z8-W
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Teeth number B1
(mm)
B2
(mm)
B3
(mm)
Width across flats
(mm)
da
(mm)
db
(mm)
Length [L1]
(mm)
Length [L2]
(mm)
Length [L3]
(mm)
Pitch circle diameter
(mm)
Chain type according to ISO 606 Type Weight
(kg)

526.85 €

1 Available 4 Days 122951524533931.245.761.449.0708 A/B-2Standard0.4

624.94 €

1 Available 4 Days 102951524553931.245.761.451.3710 A/B-2Standard0.4

688.38 €

1 Available 4 Days 122951524533931.245.761.449.0710 A/B-2with spring plate0.4

694.14 €

1 Available 4 Days 82951524553631.245.761.449.7812 B-2Standard0.4

753.74 €

1 Available 4 Days 102951524553931.245.761.451.3712 B-2with spring plate0.4

887.38 €

1 Available 4 Days 840 10 30 24 7548 30.7 50.7 71.4 66.3716 B-2Standard0.5

Tech Support