Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Simplex Design, Radial Lubricant feed (ARCALUB-X.CHAIN-PINION-08AB1-Z12-W)

Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Simplex Design, Radial Lubricant feed ARCALUB-X.CHAIN-PINION-08AB1-Z12-W
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.CHAIN-PINION-08AB1-Z12-W

Brand: FAG

Price: 404.75

Delivery time: 4 Days


Technical Data:

Main dimension: 60 x 60 x 80 mm

Teeth number: 12

Chain type according to ISO 606: 08AB1

Type: Standard

Weight: 0.3 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.CHAIN-PINION-08AB1-Z12-W

Part Number
ARCALUB-X.CHAIN-PINION-08AB1-Z12-W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Teeth number Chain type according to ISO 606 Type Weight
(kg)

404.75 €

1 Available 4 Days 60 x 60 x 801208AB1Standard0.3

Loading...

  1. 1

This page is Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Simplex Design, Radial Lubricant feed, part number ARCALUB-X.CHAIN-PINION-08AB1-Z12-W.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.CHAIN-PINION-08AB1-Z12-W.

Variation of this product

Part Number
ARCALUB-X.CHAIN-PINION-08AB1-Z12-WF
ARCALUB-X.CHAIN-PINION-10AB1-Z10-W
ARCALUB-X.CHAIN-PINION-10AB1-Z10-WF
ARCALUB-X.CHAIN-PINION-12B1-Z8-W
ARCALUB-X.CHAIN-PINION-16B1-Z8-W
ARCALUB-X.CHAIN-PINION-16B1-Z8-WF
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Teeth number Chain type according to ISO 606 Type Weight
(kg)

446.09 €

1 Available 4 Days 120 x 60 x 801208AB1with spring plate0.3

431.68 €

1 Available 4 Days 60 x 60 x 801010AB1Standard0.3

497.03 €

1 Available 4 Days 120 x 60 x 801010AB1with spring plate0.3

416.28 €

1 Available 4 Days 60 x 60 x 80812B1Standard0.3

521.08 €

1 Available 4 Days 80 x 80 x 90816B1Standard0.4

562.43 €

1 Available 4 Days 120 x 80 x 90816B1with spring plate0.4

Tech Support