Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Simplex Design, Axial Lubricant feed (ARCALUB-X.CHAIN-PINION-12B1-Z8-G)

Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Simplex Design, Axial Lubricant feed ARCALUB-X.CHAIN-PINION-12B1-Z8-G
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.CHAIN-PINION-12B1-Z8-G

Brand: FAG

Price: 414.37

Delivery time: 4 Days


Technical Data:

Main dimension: 60 x 60 x 80 mm

Teeth number: 8

Chain type according to ISO 606: 12B1

Weight: 0.3 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.CHAIN-PINION-12B1-Z8-G

Part Number
ARCALUB-X.CHAIN-PINION-12B1-Z8-G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Teeth number Chain type according to ISO 606 Weight
(kg)

414.37 €

1 Available 4 Days 60 x 60 x 80812B10.3

Loading...

  1. 1

This page is Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Simplex Design, Axial Lubricant feed, part number ARCALUB-X.CHAIN-PINION-12B1-Z8-G.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.CHAIN-PINION-12B1-Z8-G.

Variation of this product

Part Number
ARCALUB-X.CHAIN-PINION-08AB1-Z12-G
ARCALUB-X.CHAIN-PINION-10AB1-Z10-G
ARCALUB-X.CHAIN-PINION-16B1-Z8-G
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Teeth number Chain type according to ISO 606 Weight
(kg)

382.65 €

1 Available 4 Days 60 x 60 x 801208AB10.3

414.37 €

1 Available 4 Days 60 x 60 x 801010AB10.3

506.68 €

1 Available 4 Days 80 x 80 x 90816B10.4

Tech Support