Lubrication Gear PINION, Radial Lubricant Feed (ARCALUB-X.PINION-MD2,0-Z17-B20-G-W)

Lubrication Gear PINION, Radial Lubricant Feed ARCALUB-X.PINION-MD2,0-Z17-B20-G-W
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.PINION-MD2,0-Z17-B20-G-W

Brand: FAG

Price: 360.52

Delivery time: 4 Days


Technical Data:

Teeth number: 17

B: 20 mm

da: 38 mm

Length [L]: 51.4 mm

Pitch circle diameter: 34 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.PINION-MD2,0-Z17-B20-G-W

Part Number
ARCALUB-X.PINION-MD2,​0-Z17-B20-G-W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Teeth number B
(mm)
da
(mm)
Length [L]
(mm)
Pitch circle diameter
(mm)
Modulus
(mm)
Design Weight
(kg)

360.52 €

1 Available 4 Days 17203851.4342straight teeth0.3

Loading...

  1. 1

Basic information

Max. permissible circumferential speed at outside diameter 5 m/s Lubricant Oil, greases up to NLGI 2 Lubricant feed radial
Operating temperature(°C) -30 °C ... +140 °C Material open cell PU foam Usage Relubrication of tooth sets

This page is Lubrication Gear PINION, Radial Lubricant Feed, part number ARCALUB-X.PINION-MD2,0-Z17-B20-G-W.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.PINION-MD2,0-Z17-B20-G-W.

Variation of this product

Part Number
ARCALUB-X.PINION-MD10,​0-Z17-B100-G-W
ARCALUB-X.PINION-MD10,​0-Z17-B100-SL-W
ARCALUB-X.PINION-MD10,​0-Z17-B100-SR-W
ARCALUB-X.PINION-MD2,​0-Z17-B20-SL-W
ARCALUB-X.PINION-MD2,​0-Z17-B20-SR-W
ARCALUB-X.PINION-MD3,​0-Z17-B30-G-W
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Teeth number B
(mm)
da
(mm)
Length [L]
(mm)
Pitch circle diameter
(mm)
Modulus
(mm)
Design Weight
(kg)

1,574.80 €

1 Available 4 Days 1710019013117010straight teeth0.9

1,397.91 €

1 Available 4 Days 17100200.4131180.3810left hand helical teeth0.9

1,397.91 €

1 Available 4 Days 17100200.4131180.3810right hand helical teeth0.9

364.37 €

1 Available 4 Days 172040.151.436.082left hand helical teeth0.3

364.37 €

1 Available 4 Days 172040.151.436.082right hand helical teeth0.3

446.09 €

1 Available 4 Days 17305761.4513straight teeth0.4

Tech Support