Deep Groove Ball Bearing 63..-RSR, Single Row, Single Sealed, Steel Sheet Metal Cage

Deep Groove Ball Bearing 63..-RSR, Single Row, Single Sealed, Steel Sheet Metal Cage
Deep groove ball bearing 63..-RSR, single row, seal, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6317-RSR-C3

Part Number
6317-RSR-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

161.43 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 180 Width B (or T)(mm) 41 Bore diameter(mm) 85
Dynamic load rating (radial)(N) 141000 Radial load rating(N) 97000 Limiting speed in rpm 2350 1/min
Weight(kg) 4.35

This page is Deep Groove Ball Bearing 63..-RSR, Single Row, Single Sealed, Steel Sheet Metal Cage, part number 6317-RSR-C3.
You can find the detail information about specifications and dimensions on part number 6317-RSR-C3.

Tech Support