Deep Groove Ball Bearing 63..-TVH, Single Row, Plastic Cage

Deep Groove Ball Bearing 63..-TVH, Single Row, Plastic Cage
Deep groove ball bearing 63..-TVH, single row, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6305-TVH-C4

Part Number
6305-TVH-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.55 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 62 Width B (or T)(mm) 17 Bore diameter(mm) 25
Dynamic load rating (radial)(N) 23800 Radial load rating(N) 11500 Limiting speed in rpm 16200 1/min
Ref. speed rpm 12300 1/min Weight(kg) 0.232

This page is Deep Groove Ball Bearing 63..-TVH, Single Row, Plastic Cage, part number 6305-TVH-C4.
You can find the detail information about specifications and dimensions on part number 6305-TVH-C4.

Tech Support