Deep Groove Ball Bearing 63..-Z, Single Row, Single Shielded, Steel Sheet Metal Cage

Deep Groove Ball Bearing 63..-Z, Single Row, Single Shielded, Steel Sheet Metal Cage
Deep groove ball bearing 63..-Z, single row, shield , steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6309-Z-C4
6315-Z-C4
6319-Z
6319-Z-C3
6320-Z-C3
6322-Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

25.32 €

1000 4 Days 100254556000315009500 1/min8200 1/minC40.826

104.46 €

1000 4 Days 1603775123000770006300 1/min5800 1/minC43.2

213.66 €

1000 4 Days 20045951540001130004600 1/min4950 1/minCN5.926

213.66 €

1000 4 Days 20045951540001130004600 1/min4950 1/minC35.926

257.32 €

1000 4 Days 215471001770001370004250 1/min4600 1/minC37.301

379.35 €

1000 4 Days 240501102010001650003800 1/min4150 1/minCN10.4

Loading...

  1. 1

Basic information

Designator cover / seal Non-contact shield on one Side

Tech Support