Deep Groove Ball Bearing 630..-A-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage (63001-A-2RSR-C3)

Deep Groove Ball Bearing 630..-A-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage 63001-A-2RSR-C3

Product Details:

Manufacturer part number: 63001-A-2RSR-C3

Brand: FAG

Price: 9.71

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 28 φ

Width B (or T): 12 mm

Bore diameter: 12 mm

Dynamic load rating (radial): 5100 N

Radial load rating: 2370 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63001-A-2RSR-C3

Part Number
63001-A-2RSR-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

9.71 €

10000 4 Days 2812125100237015500 1/min29

Loading...

  1. 1

This page is Deep Groove Ball Bearing 630..-A-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage, part number 63001-A-2RSR-C3.
You can find the detail information about specifications and dimensions on part number 63001-A-2RSR-C3.

Variation of this product

Part Number
63004-A-2RSR-C3
63006-A-2RSR-C3
63007-A-2RSR-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

11.45 €

1000 4 Days 421620938050309700 1/min86

16.51 €

1000 4 Days 551930133082807000 1/min162

17.35 €

1000 4 Days 62203515980102806100 1/min207

Tech Support