Deep Groove Ball Bearing 64..-C, Single Row, Generation C, Steel Sheet Metal Cage (6408-C-C3)

Deep Groove Ball Bearing 64..-C, Single Row, Generation C, Steel Sheet Metal Cage 6408-C-C3
  • Volume Discount

Product Details:

Manufacturer part number: 6408-C-C3

Brand: FAG

Price: 51.02

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 110 φ

Width B (or T): 27 mm

Bore diameter: 40 mm

Dynamic load rating (radial): 68000 N

Radial load rating: 38000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6408-C-C3

Part Number
6408-C-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

51.02 €

1 Available 4 Days 110274068000380009500 1/min7700 1/minC31.176

Loading...

  1. 1

This page is Deep Groove Ball Bearing 64..-C, Single Row, Generation C, Steel Sheet Metal Cage, part number 6408-C-C3.
You can find the detail information about specifications and dimensions on part number 6408-C-C3.

Variation of this product

Part Number
6408-C
6409-C
6409-C-C3
6410-C
6410-C-C3
6410-C-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

51.02 €

1 Available 4 Days 110274068000380009500 1/min7700 1/minCN1.176

62.65 €

1 Available 4 Days 120294583000475008500 1/min7100 1/minCN1.48

62.65 €

1 Available 4 Days 120294583000475008500 1/min7100 1/minC31.48

73.65 €

1 Available 4 Days 130315089000520007900 1/min6800 1/minCN1.91

73.65 €

1 Available 4 Days 130315089000520007900 1/min6800 1/minC31.91

77.38 €

1 Available 4 Days 130315089000520007900 1/min6800 1/minC41.91

Tech Support