Deep Groove Ball Bearing 64..-M, Single Row, Solid Brass Cage (6413-M-C4)

Deep Groove Ball Bearing 64..-M, Single Row, Solid Brass Cage 6413-M-C4

Product Details:

Manufacturer part number: 6413-M-C4

Brand: FAG

Price: 211.75

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 160 φ

Width B (or T): 37 mm

Bore diameter: 65 mm

Dynamic load rating (radial): 123000 N

Radial load rating: 77000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6413-M-C4

Part Number
6413-M-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

211.75 €

1000 4 Days 1603765123000770008200 1/min5600 1/min3.985

Loading...

  1. 1

This page is Deep Groove Ball Bearing 64..-M, Single Row, Solid Brass Cage, part number 6413-M-C4.
You can find the detail information about specifications and dimensions on part number 6413-M-C4.

Variation of this product

Part Number
6414-M-C4
6415-M-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

277.75 €

1000 4 Days 1804270141000970006600 1/min5200 1/min5.81

301.49 €

1000 4 Days 1904575141000970006600 1/min5600 1/min7

Tech Support