Deep Groove Ball Bearing F60..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage (F604-2Z-HLC)

Deep Groove Ball Bearing F60..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage F604-2Z-HLC
  • Volume Discount

Product Details:

Manufacturer part number: F604-2Z-HLC

Brand: FAG

Price: 6.28

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 12 φ

Width B (or T): 4 mm

Bore diameter: 4 mm

Dynamic load rating (radial): 959 N

Radial load rating: 347 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F604-2Z-HLC

Part Number
F604-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

6.28 €

100 Available 4 Days 12449593472.57

Loading...

  1. 1

This page is Deep Groove Ball Bearing F60..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage, part number F604-2Z-HLC.
You can find the detail information about specifications and dimensions on part number F604-2Z-HLC.

Variation of this product

Part Number
F606-2Z-HLC
F608-2Z-HLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

5.82 €

10000 4 Days 176622608387.42

5.88 €

10000 4 Days 22773300137014.2

Tech Support