Deep Groove Ball Bearing F69..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage (F695-2Z-HLC)

Deep Groove Ball Bearing F69..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage F695-2Z-HLC

Product Details:

Manufacturer part number: F695-2Z-HLC

Brand: FAG

Price: 5.55

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 13 φ

Width B (or T): 4 mm

Bore diameter: 4 mm

Dynamic load rating (radial): 1080 N

Radial load rating: 430 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F695-2Z-HLC

Part Number
F695-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

5.55 €

10000 4 Days 134410804302.65

Loading...

  1. 1

This page is Deep Groove Ball Bearing F69..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage, part number F695-2Z-HLC.
You can find the detail information about specifications and dimensions on part number F695-2Z-HLC.

Variation of this product

Part Number
F698-2Z-HLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

6.60 €

10000 4 Days 196622409128.7

Tech Support