Deep Groove Ball Bearing F68..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage (F684-2Z-HLC)

Deep Groove Ball Bearing F68..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage F684-2Z-HLC

Product Details:

Manufacturer part number: F684-2Z-HLC

Brand: FAG

Price: 4.91

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 9 φ

Width B (or T): 4 mm

Bore diameter: 4 mm

Dynamic load rating (radial): 641 N

Radial load rating: 226 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F684-2Z-HLC

Part Number
F684-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

4.91 €

10000 4 Days 9446412261.15

Loading...

  1. 1

This page is Deep Groove Ball Bearing F68..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage, part number F684-2Z-HLC.
You can find the detail information about specifications and dimensions on part number F684-2Z-HLC.

Variation of this product

Part Number
F685-2Z-HLC
F686-2Z-HLC
F687-2Z-HLC
F688-2Z-HLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

5.02 €

10000 4 Days 11557162832

5.11 €

10000 4 Days 135510804383.06

5.83 €

10000 4 Days 145511805113.35

6.05 €

10000 4 Days 165512605904.51

Tech Support