Deep Groove Ball Bearing MR..-2Z, Single Row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MR137-2Z-HLC

Part Number
MR137-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

10000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 13 Width B (or T)(mm) 4 Bore diameter(mm) 7
Dynamic load rating (radial)(N) 541 Radial load rating(N) 276 Limiting speed in rpm 64000 1/min
Weight(g) 2.01

This page is Deep Groove Ball Bearing MR..-2Z, Single Row, part number MR137-2Z-HLC.
You can find the detail information about specifications and dimensions on part number MR137-2Z-HLC.

Tech Support