Deep Groove Ball Bearing S617..-2RSR, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection, single row (S61700-2RSR-HLC)

Deep Groove Ball Bearing S617..-2RSR, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection, single row S61700-2RSR-HLC
  • Volume Discount

Product Details:

Manufacturer part number: S61700-2RSR-HLC

Brand: FAG

Price: 24.82

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 15 φ

Bore diameter: 10 mm

Dynamic load rating (radial): 729 N

Radial load rating: 348 N

Limiting speed in rpm: 23900 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S61700-2RSR-HLC

Part Number
S61700-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

24.82 €

10000 4 Days 151072934823900 1/min1.9

Loading...

  1. 1

Basic information

Width B (or T)(mm) 4

This page is Deep Groove Ball Bearing S617..-2RSR, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection, single row, part number S61700-2RSR-HLC.
You can find the detail information about specifications and dimensions on part number S61700-2RSR-HLC.

Variation of this product

Part Number
S61702-2RSR-HLC
S61705-2RSR-HLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

27.74 €

1 Available 4 Days 211579746515900 1/min3.6

53.45 €

10 Available 4 Days 32259316709800 1/min7.1

Tech Support