Deep Groove Ball Bearing S618..-2Z, Corrosion-Resistant, Single Row (Part Numbers)

Deep Groove Ball Bearing S618..-2Z, Corrosion-Resistant, Single Row
Deep groove ball bearing S618..-2Z, corrosion-resistant materials, single row, sealing shields, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S61800-2Z-HLC
S61801-2Z-HLC
S61802-2Z HLC
S61804 -2Z-HLC
S61805-2Z-HLC
S61806-2Z-HLC
S61808-2Z-HLC
S61809-2Z-HLC
S61810-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

16.09 €

10000 4 Days 19510146067246000 1/min5.6

16.23 €

10000 4 Days 21512163083442500 1/min6.5

16.40 €

10000 4 Days 245151760101038000 1/min7.6

20.92 €

1000 4 Days 327203410197028500 1/min18

24.08 €

1000 4 Days 377253660235024000 1/min24

34.86 €

1000 4 Days 427303780275020800 1/min27

45.98 €

50000 4 Days 527404190334016400 1/min35

63.43 €

1000 4 Days 587455280430014500 1/min36

88.55 €

25000 4 Days 657505250461012900 1/min52

Loading...

  1. 1

Tech Support