Deep Groove Ball Bearing S619..-2Z, Corrosion-Resistant, Single Row (Part Numbers)

Deep Groove Ball Bearing S619..-2Z, Corrosion-Resistant, Single Row
  • Volume Discount
Deep groove ball bearing S619..-2Z corrosion-resistant materials, single row, sealing shield, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S61900-2Z-HLC
S61901-2Z-HLC
S61902-2Z-HLC
S61905-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

15.48 €

10000 4 Days 226102290102041000 1/min10

15.63 €

10000 4 Days 246122490117038000 1/min113

17.17 €

1000 4 Days 287153680180032000 1/min17

28.71 €

1 Available 4 Days 429255960364020500 1/min47

Loading...

  1. 1

Tech Support