Deep Groove Ball Bearing S68, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection (S681-HLC)

Deep Groove Ball Bearing S68, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection S681-HLC
  • Volume Discount

Product Details:

Manufacturer part number: S681-HLC

Brand: FAG

Price: 6.57

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 3 φ

Width B (or T): 1 mm

Bore diameter: 1 mm

Dynamic load rating (radial): 96 N

Radial load rating: 27 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S681-HLC

Part Number
S681-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

6.57 €

10 Available 4 Days 3119627198000 1/min0.032

Loading...

  1. 1

This page is Deep Groove Ball Bearing S68, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection, part number S681-HLC.
You can find the detail information about specifications and dimensions on part number S681-HLC.

Variation of this product

Part Number
S682-HLC
S683-HLC
S685-HLC
S686-HLC
S687-HLC
S688-HLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

6.75 €

10000 4 Days 51.5214440162000 1/min0.15

5.25 €

10000 4 Days 72326590122000 1/min0.32

5.42 €

10000 4 Days 113560922684000 1/min1.18

5.46 €

10000 4 Days 133.5692035072000 1/min1.87

5.52 €

10000 4 Days 143.5799940968000 1/min2.03

5.58 €

10000 4 Days 1648107047263000 1/min3.11

Tech Support