Deep Groove Ball Bearing S69..-2Z, Corrosion-Resistant, Single Row (S692-2Z-HLC)

Deep Groove Ball Bearing S69..-2Z, Corrosion-Resistant, Single Row S692-2Z-HLC

Product Details:

Manufacturer part number: S692-2Z-HLC

Brand: FAG

Price: 4.48

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 6 φ

Width B (or T): 3 mm

Bore diameter: 2 mm

Dynamic load rating (radial): 281 N

Radial load rating: 79 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S692-2Z-HLC

Part Number
S692-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

4.48 €

10000 4 Days 63228179112000 1/min0.55

Loading...

  1. 1

This page is Deep Groove Ball Bearing S69..-2Z, Corrosion-Resistant, Single Row, part number S692-2Z-HLC.
You can find the detail information about specifications and dimensions on part number S692-2Z-HLC.

Variation of this product

Part Number
S693-2Z-HLC
S694-2Z-HLC
S695-2Z-HLC
S696-2Z-HLC
S698-2Z-HLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

4.71 €

10000 4 Days 84347514387000 1/min0.8

4.75 €

10000 4 Days 114481527769000 1/min1.75

4.83 €

10000 4 Days 134591634463000 1/min2.31

5.17 €

10000 4 Days 1556114041457000 1/min4.6

5.85 €

10000 4 Days 1968190072946000 1/min7.57

Tech Support