Deep Groove Ball Bearings, Single Row, 161 Series (16101-A-C3)

Product Details:

Manufacturer part number: 16101-A-C3

Brand: FAG

Price: 5.58

Delivery time: 4 Days


Technical Data:

Designator cover / seal: -

Main dimension: 12 x 30 x 8 mm

Radial Clearance: C3

Weight: 28 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16101-A-C3

Part Number
16101-A-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Designator cover / seal Main dimension
(mm)
Radial Clearance Weight
(g)

5.58 €

1000 4 Days -12 x 30 x 8C328

Loading...

  1. 1

This page is Deep Groove Ball Bearings, Single Row, 161 Series, part number 16101-A-C3.
You can find the detail information about specifications and dimensions on part number 16101-A-C3.

Variation of this product

Part Number
16100-A-C3
16101-A-2RSR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Designator cover / seal Main dimension
(mm)
Radial Clearance Weight
(g)

5.54 €

10000 4 Days -10 x 28 x 8C325

6.98 €

1000 4 Days Contact seal on both sides12 x 30 x 8CN28

Tech Support