Four Point Contact Bearing QJ2..-XL-N2-MPA, Inner Ring Split (QJ206-XL-N2-MPA-T42B)

Four Point Contact Bearing QJ2..-XL-N2-MPA, Inner Ring Split QJ206-XL-N2-MPA-T42B
  • Volume Discount

Product Details:

Manufacturer part number: QJ206-XL-N2-MPA-T42B

Brand: FAG

Price: 55.69

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 72 φ

Width B (or T): 16 mm

Bore diameter: 35 mm

Dynamic load rating (radial): 37500 N

Radial load rating: 27500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ206-XL-N2-MPA-T42B

Part Number
QJ206-XL-N2-MPA-T42B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

55.69 €

1000 4 Days 721635375002750023200 1/min10200 1/minSpecial Axial CN0.24

Loading...

  1. 1

This page is Four Point Contact Bearing QJ2..-XL-N2-MPA, Inner Ring Split, part number QJ206-XL-N2-MPA-T42B.
You can find the detail information about specifications and dimensions on part number QJ206-XL-N2-MPA-T42B.

Variation of this product

Part Number
QJ207-XL-N2-MPA-T42A
QJ208-XL-N2-MPA-T42B
QJ209-XL-N2-MPA-T42F
QJ210-XL-N2-MPA-T42B
QJ211-XL-N2-MPA-T42A
QJ211-XL-N2-MPA-T42F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

62.71 €

1000 4 Days 721735450003550019800 1/min8500 1/minSpecial Axial C20.34

66.77 €

1000 4 Days 801840580004650017500 1/min7500 1/minSpecial Axial CN0.44

73.37 €

1000 4 Days 851945630005300016200 1/min7000 1/minSpecial Axial CN0.495

82.02 €

1000 4 Days 902050620005600015200 1/min6700 1/minSpecial Axial CN0.57

106.77 €

1 Available 4 Days 1002155770007100013600 1/min5900 1/minSpecial Axial C20.746

101.43 €

1000 4 Days 1002155770007100013600 1/min5900 1/minSpecial Axial CN0.746

Tech Support