Four Point Contact Bearing QJ3..-XL-MPA, Inner Ring Split (QJ304-XL-MPA-T42A)

Four Point Contact Bearing QJ3..-XL-MPA, Inner Ring Split QJ304-XL-MPA-T42A

Product Details:

Manufacturer part number: QJ304-XL-MPA-T42A

Brand: FAG

Price: 49.62

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 52 φ

Width B (or T): 15 mm

Bore diameter: 20 mm

Dynamic load rating (radial): 31000 N

Radial load rating: 19600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ304-XL-MPA-T42A

Part Number
QJ304-XL-MPA-T42A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

49.62 €

1000 4 Days 521520310001960028500 1/min10700 1/minSpecial Axial C20.175

Loading...

  1. 1

This page is Four Point Contact Bearing QJ3..-XL-MPA, Inner Ring Split, part number QJ304-XL-MPA-T42A.
You can find the detail information about specifications and dimensions on part number QJ304-XL-MPA-T42A.

Variation of this product

Part Number
QJ304-XL-MPA-T42B
QJ305-XL-MPA-T42A
QJ306-XL-MPA-T42A
QJ307-XL-MPA-T42A
QJ310-XL-MPA-T42A
QJ311-XL-MPA-T42A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

49.62 €

1000 4 Days 521520310001960028500 1/min10700 1/minSpecial Axial CN0.175

56.42 €

1000 4 Days 621725435002850023300 1/min9000 1/minSpecial Axial C20.273

65.05 €

1000 4 Days 721930570003850019600 1/min7800 1/minSpecial Axial C20.403

76.54 €

1000 4 Days 802135610004650017900 1/min7200 1/minSpecial Axial C20.56

137.38 €

1000 4 Days 11027501150009200012500 1/min5400 1/minSpecial Axial C21.317

166.88 €

1000 4 Days 120295513300010800011400 1/min5000 1/minSpecial Axial C21.685

Tech Support