Four Point Contact Bearing QJ3..-XL-N2-MPA, Inner Ring Split (QJ308-XL-N2-MPA-T42A)

Four Point Contact Bearing QJ3..-XL-N2-MPA, Inner Ring Split QJ308-XL-N2-MPA-T42A

Product Details:

Manufacturer part number: QJ308-XL-N2-MPA-T42A

Brand: FAG

Price: 92.14

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 90 φ

Width B (or T): 23 mm

Bore diameter: 40 mm

Dynamic load rating (radial): 84000 N

Radial load rating: 62000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ308-XL-N2-MPA-T42A

Part Number
QJ308-XL-N2-MPA-T42A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

92.14 €

1000 4 Days 902340840006200015400 1/min6400 1/minSpecial Axial CN0.755

Loading...

  1. 1

This page is Four Point Contact Bearing QJ3..-XL-N2-MPA, Inner Ring Split, part number QJ308-XL-N2-MPA-T42A.
You can find the detail information about specifications and dimensions on part number QJ308-XL-N2-MPA-T42A.

Variation of this product

Part Number
QJ307-XL-N2-MPA-T42A
QJ309-XL-N2-MPA-T42A
QJ311-XL-N2-MPA-T42A
QJ312-XL-N2-MPA-T42A
QJ312-XL-N2-MPA-T42F
QJ314-XL-N2-MPA-T42A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

79.77 €

1000 4 Days 802135610004650017900 1/min7200 1/minSpecial Axial C20.55

111.52 €

1000 4 Days 10025451000007500013700 1/min5900 1/minSpecial Axial CN0.98

174.57 €

1000 4 Days 120295513300010800011400 1/min5000 1/minSpecial Axial CN1.668

212.55 €

1000 4 Days 130316015200012600010400 1/min4700 1/minSpecial Axial CN2.1

212.55 €

1000 4 Days 130316015200012600010400 1/min4700 1/minSpecial Axial CN2.1

289.86 €

1000 4 Days 15035701980001650008900 1/min4200 1/minSpecial Axial CN3.134

Tech Support