Four Point Contact Bearings QJ3, Main Dimensions to DIN 628-4, Separable, with Split Inner Ring (QJ308-XL-TVP-T42A)

Four Point Contact Bearings QJ3, Main Dimensions to DIN 628-4, Separable, with Split Inner Ring QJ308-XL-TVP-T42A

Product Details:

Manufacturer part number: QJ308-XL-TVP-T42A

Brand: FAG

Price: 63.20

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 90 φ

Width B (or T): 23 mm

Bore diameter: 40 mm

Dynamic load rating (radial): 90000 N

Radial load rating: 69000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ308-XL-TVP-T42A

Part Number
QJ308-XL-TVP-T42A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

63.20 €

1000 4 Days 902340900006900010200 1/min6200 1/min0.675

Loading...

  1. 1

This page is Four Point Contact Bearings QJ3, Main Dimensions to DIN 628-4, Separable, with Split Inner Ring, part number QJ308-XL-TVP-T42A.
You can find the detail information about specifications and dimensions on part number QJ308-XL-TVP-T42A.

Variation of this product

Part Number
QJ306-XL-TVP-T42A
QJ307-XL-TVP-T42A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

49.62 €

1000 4 Days 721930610004300013100 1/min7600 1/min0.366

57.54 €

1000 4 Days 802135650005100011900 1/min7000 1/min0.499

Tech Support