High Precision Angular Contact Bearing B70 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B7014-EDLR-T-P4S-UL
B7016-EDLR-T-P4S-UL
B7020-EDLR-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

314.34 €

1000 4 Days 70 x 110 x 200.57

368.08 €

1000 4 Days 80 x 125 x 220.82

530.43 €

1000 4 Days 100 x 150 x 241.199

Loading...

  1. 1

Tech Support