High-Speed Spindle Bearing HC70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances (HC7002-C-T-P4S-UL)

High-Speed Spindle Bearing HC70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances HC7002-C-T-P4S-UL

Product Details:

Manufacturer part number: HC7002-C-T-P4S-UL

Brand: FAG

Price: 185.55

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 32 φ

Width B (or T): 9 mm

Bore diameter: 15 mm

Dynamic load rating (radial): 2600 N

Radial load rating: 1700 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HC7002-C-T-P4S-UL

Part Number
HC7002-C-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(g)

185.55 €

1000 4 Days 3291526001700110000 1/min70000 1/min30

Loading...

  1. 1

This page is High-Speed Spindle Bearing HC70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances, part number HC7002-C-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HC7002-C-T-P4S-UL.

Variation of this product

Part Number
HC7000-C-T-P4S-UL
HC7001-C-T-P4S-UL
HC7003-C-T-P4S-UL
HC7004-C-T-P4S-UL
HC7005-C-T-P4S-UL
HC7006-C-T-P4S-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(g)

178.94 €

1000 4 Days 2681019001100150000 1/min90000 1/min20.8

181.42 €

1000 4 Days 2881218601120130000 1/min80000 1/min23.1

190.11 €

1000 4 Days 3510172650183095000 1/min63000 1/min41.6

196.74 €

1000 4 Days 4212204300320080000 1/min53000 1/min73

200.05 €

1000 4 Days 4712255800280067000 1/min56000 1/min83

212.46 €

1000 4 Days 5513308300405075000 1/min48000 1/min120

Tech Support