Self-Aligning Ball Bearing 22..-K-2RS-TVH, Tapered Bore, Double Sealed, Plastic Cage

Self-Aligning Ball Bearing 22..-K-2RS-TVH, Tapered Bore, Double Sealed, Plastic Cage
Self-aligning ball bearing 22..-K-2RS-TVH, tapered bore taper 1:12, seals, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2213-K-2RS-TVH

Part Number
2213-K-2RS-TVH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.69 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 120 Width B (or T)(mm) 31 Bore diameter(mm) 65
Dynamic load rating (radial)(N) 31000 Radial load rating(N) 12500 Limiting speed in rpm 3150 1/min
Weight(kg) 1.43

This page is Self-Aligning Ball Bearing 22..-K-2RS-TVH, Tapered Bore, Double Sealed, Plastic Cage, part number 2213-K-2RS-TVH.
You can find the detail information about specifications and dimensions on part number 2213-K-2RS-TVH.

Tech Support