Self-Aligning Ball Bearing 22..-K-TVH, Tapered Bore, Plastic Cage

Self-Aligning Ball Bearing 22..-K-TVH, Tapered Bore, Plastic Cage
  • Volume Discount
Self-aligning ball bearing 22..-K-TVH, tapered bore taper 1:12, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2206-K-TVH
2209-K-TVH
2210-K-TVH
2212-K-TVH
2215-K-TVH
2216-K-TVH
2218-K-TVH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

23.91 €

1 Available 4 Days 62203026000690011500 1/min11400 1/min0.254

37.63 €

1 Available 4 Days 8523452850090008600 1/min7800 1/min0.533

42.06 €

1 Available 4 Days 9023502850095008100 1/min7100 1/min0.577

62.69 €

1 Available 4 Days 110286048000165006300 1/min6400 1/min1.07

116.12 €

1 Available 4 Days 130317544500178005600 1/min5600 1/min1.58

140.78 €

1 Available 4 Days 140338049500199005300 1/min5400 1/min1.937

208.00 €

1 Available 4 Days 160409071000285004400 1/min5200 1/min3.33

Loading...

  1. 1

Tech Support