Self-Aligning Ball Bearing 22..-TVH, Plastic Cage

Self-Aligning Ball Bearing 22..-TVH, Plastic Cage
  • Volume Discount
Self-aligning ball bearing 22..-TVH, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2201-TVH-C3>N
2201-TVH>N
2202-TVH-C3>N
2202-TVH>N
2203-TVH-C3>N
2203-TVH>N
2204-TVH-C3>N
2204-TVH>N
2205-TVH-C3>N
2205-TVH>N
2206-TVH-C3>N
2206-TVH>N
2211-TVH-C3>N
2211-TVH>N
2212-TVH-C3>N
2212-TVH>N
2213-TVH-C3>N
2213-TVH>N
2215-TVH-C3>N
2215-TVH>N
2216-TVH-C3>N
2216-TVH>N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

19.69 €

1 Available 4 Days 3214129400194024200 1/min23300 1/minC30.05

19.69 €

1 Available 4 Days 3214129400194024200 1/min23300 1/minCN0.05

19.89 €

1 Available 4 Days 3514159600210022200 1/min19600 1/minC30.06

19.89 €

1 Available 4 Days 3514159600210022200 1/min19600 1/minCN0.06

20.29 €

1 Available 4 Days 40161711800275019100 1/min17400 1/minC30.085

20.29 €

1 Available 4 Days 40161711800275019100 1/min17400 1/minCN0.085

20.51 €

1 Available 4 Days 47182014700355016300 1/min15600 1/minC30.134

20.51 €

1 Available 4 Days 47182014700355016300 1/min15600 1/minCN0.134

22.12 €

1 Available 4 Days 52182517300445014400 1/min13400 1/minC30.155

22.12 €

1 Available 4 Days 52182517300445014400 1/min13400 1/minCN0.155

23.91 €

1 Available 4 Days 62203026000690011500 1/min11400 1/minC30.25

23.91 €

1 Available 4 Days 62203026000690011500 1/min11400 1/minCN0.25

51.48 €

1 Available 4 Days 100255539000125007000 1/min6700 1/minC30.74

51.48 €

1 Available 4 Days 100255539000125007000 1/min6700 1/minCN0.74

62.69 €

1 Available 4 Days 110286048000165006300 1/min6400 1/minC31.05

62.69 €

1 Available 4 Days 110286048000165006300 1/min6400 1/minCN1.05

77.00 €

1 Available 4 Days 120316558000192005600 1/min6200 1/minC31.35

77.00 €

1 Available 4 Days 120316558000192005600 1/min6200 1/minCN1.35

116.12 €

1 Available 4 Days 130317544500178005600 1/min5600 1/minC31.62

116.12 €

1 Available 4 Days 130317544500178005600 1/min5600 1/minCN1.62

140.78 €

1 Available 4 Days 140338049500199005300 1/min5400 1/minC32

140.78 €

1 Available 4 Days 140338049500199005300 1/min5400 1/minCN2.01

Loading...

  1. 1

Basic information

Model series >N

Tech Support