Self-Aligning Ball Bearing 23..-2RS-TVH, Cylindrical Bore, Double Sealed, Plastic Cage (2305-2RS-TVH>N)

Self-Aligning Ball Bearing 23..-2RS-TVH, Cylindrical Bore, Double Sealed, Plastic Cage 2305-2RS-TVH>N
  • Volume Discount

Product Details:

Manufacturer part number: 2305-2RS-TVH>N

Brand: FAG

Price: 39.17

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 62 φ

Width B (or T): 24 mm

Bore diameter: 25 mm

Dynamic load rating (radial): 18300 N

Radial load rating: 5000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2305-2RS-TVH>N

Part Number
2305-2RS-TVH>N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

39.17 €

1 Available 4 Days 6224251830050007000 1/min0.345

Loading...

  1. 1

This page is Self-Aligning Ball Bearing 23..-2RS-TVH, Cylindrical Bore, Double Sealed, Plastic Cage, part number 2305-2RS-TVH>N.
You can find the detail information about specifications and dimensions on part number 2305-2RS-TVH>N.

Variation of this product

Part Number
2304-2RS-TVH-C3
2307-2RS-TVH-C3
2310-2RS-TVH-C3
2311-2RS-TVH-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

34.03 €

25 Available 4 Days 5221201270033508500 1/min0.212

53.98 €

1000 4 Days 8031352550079005200 1/min0.675

107.08 €

1000 4 Days 110405042000142003750 1/min1.64

135.77 €

1000 4 Days 120435552000179003450 1/min2.125

Tech Support