Manufacturer part number: 2309-K-2RS-TVH-C3
Brand: FAG
Price: 80.42 €
Delivery time: 4 Days
Outer Diameter D: 100 φ
Width B (or T): 36 mm
Bore diameter: 45 mm
Dynamic load rating (radial): 38500 N
Radial load rating: 12700 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2309-K-2RS-TVH-C3
Part Number
|
---|
2309-K-2RS-TVH-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed in rpm | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
80.42 € | 1000 | 4 Days | 100 | 36 | 45 | 38500 | 12700 | 4200 1/min | 1.2 |
Loading...
This page is Self-Aligning Ball Bearing 23..-K-2RS-TVH, Tapered Bore, Double Sealed, Plastic Cage, part number 2309-K-2RS-TVH-C3.
You can find the detail information about specifications and dimensions on part number 2309-K-2RS-TVH-C3.
Configure
Basic Attributes
Type
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed in rpm
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2310-K-2RS-TVH-C3 |
2311-K-2RS-TVH-C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed in rpm | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
107.08 € | 1000 | 4 Days | 110 | 40 | 50 | 42000 | 14200 | 3750 1/min | 1.6 | ||
135.77 € | 1000 | 4 Days | 120 | 43 | 55 | 52000 | 17900 | 3450 1/min | 2.136 |