Spindle Bearing B719..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances (B71952-E-T-P4S-UL)

Spindle Bearing B719..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances B71952-E-T-P4S-UL

Product Details:

Manufacturer part number: B71952-E-T-P4S-UL

Brand: FAG

Price: 4,005.38

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 360 φ

Width B (or T): 46 mm

Bore diameter: 260 mm

Dynamic load rating (radial): 280000 N

Radial load rating: 275000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B71952-E-T-P4S-UL

Part Number
B71952-E-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Model series Preloading Accuracy Weight
(kg)

4,005.38 €

1000 4 Days 360462602800002750004800 1/min3200 1/minStandardLight PreloadP4S17.625

Loading...

  1. 1

Basic information

Product type Single bearing

This page is Spindle Bearing B719..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances, part number B71952-E-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number B71952-E-T-P4S-UL.

Variation of this product

Part Number
B71920-E-T-P4S-H146CC-UL
B71922-E-T-P4S-K5-UL-J15F
B71930-E-T-P4S-UL-GA21
B71956-E-T-P4S-UL
B71956-E-T-P4S-UM
B71960-E-T-P4S-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Model series Preloading Accuracy Weight
(kg)

458.00 €

1000 4 Days 14020100570004250013000 1/min8500 1/minH146CCLight PreloadP4S0.78

764.43 €

1000 4 Days 15020110580004450012000 1/min8000 1/minStandardLight PreloadRestricted diameter tolerances compared to P4S0.85

1,149.14 €

1000 4 Days 21028150119000950008500 1/min5600 1/minStandardLight PreloadP4S2.487

4,806.46 €

1000 4 Days 380462802900003000004500 1/min3000 1/minStandardLight PreloadP4S12.9

4,950.51 €

1000 4 Days 380462802900003000004500 1/min3000 1/minStandardMedium PreloadP4S12.65

6,008.06 €

1000 4 Days 420563003500003800004300 1/min2800 1/minStandardLight PreloadP4S20

Tech Support