High Precision Angular Contact Bearing B73 Series (B7304-E-T-P4S-UL)

Product Details:

Manufacturer part number: B7304-E-T-P4S-UL

Brand: FAG

Price: 170.65

Delivery time: 4 Days


Technical Data:

Main dimension: 20 x 52 x 15 mm

Weight: 0.146 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B7304-E-T-P4S-UL

Part Number
B7304-E-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

170.65 €

1000 4 Days 20 x 52 x 150.146

Loading...

  1. 1

This page is High Precision Angular Contact Bearing B73 Series, part number B7304-E-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number B7304-E-T-P4S-UL.

Variation of this product

Part Number
B7303-E-T-P4S-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

131.29 €

1000 4 Days 17 x 47 x 140.122

Tech Support