Four Point Contact Bearing QJ3..-XL-N2-MPA, X-life, Holding Grooves, Solid Brass Cage (QJ313-XL-N2-MPA)

Four Point Contact Bearing QJ3..-XL-N2-MPA, X-life, Holding Grooves, Solid Brass Cage QJ313-XL-N2-MPA

Product Details:

Manufacturer part number: QJ313-XL-N2-MPA

Brand: FAG

Price: 211.74

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 140 φ

Width B (or T): 33 mm

Bore diameter: 65 mm

Dynamic load rating (radial): 171000 N

Radial load rating: 145000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ313-XL-N2-MPA

Part Number
QJ313-XL-N2-MPA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

211.74 €

1000 4 Days 14033651710001450009600 1/min4450 1/minCN2.605

Loading...

  1. 1

This page is Four Point Contact Bearing QJ3..-XL-N2-MPA, X-life, Holding Grooves, Solid Brass Cage, part number QJ313-XL-N2-MPA.
You can find the detail information about specifications and dimensions on part number QJ313-XL-N2-MPA.

Variation of this product

Part Number
QJ310-XL-N2-MPA
QJ312-XL-N2-MPA-C3
QJ314-XL-N2-MPA
QJ314-XL-N2-MPA-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

125.26 €

1000 4 Days 11027501150009200012500 1/min5400 1/minCN1.308

186.29 €

1000 4 Days 130316015200012600010400 1/min4700 1/minC32.1

253.48 €

1000 4 Days 15035701980001650008900 1/min4200 1/minCN3.134

253.48 €

1000 4 Days 15035701980001650008900 1/min4200 1/minC33.134

Tech Support