Radial Insert Ball Bearings UC Series (UC213)

Radial Insert Ball Bearings UC Series UC213
  • Volume Discount

Product Details:

Manufacturer part number: UC213

Brand: FAG

Price: 43.17

Delivery time: 4 Days


Technical Data:

Width B (or T): 65.1 mm

Bore diameter: 65 mm

Dynamic load rating (radial): 61000 N

Radial load rating: 40000 N

Outside diameter [D SP]: 120 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UC213

Part Number
UC213
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Weight
(kg)

43.17 €

1000 4 Days 65.16561000400001201.72

Loading...

  1. 1

This page is Radial Insert Ball Bearings UC Series, part number UC213.
You can find the detail information about specifications and dimensions on part number UC213.

Variation of this product

Part Number
UC203-11
UC204-12
UC205-13
UC213-40
UC213-41
UC214
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Weight
(kg)

8.69 €

1 Available 4 Days 3117.463136006600470.17

8.26 €

1000 4 Days 3119.05128006600470.152

10.05 €

1 Available 4 Days 34.120.638140007800520.24

43.17 €

1000 4 Days 65.163.561000400001201.79

45.45 €

1 Available 4 Days 65.165.08861000400001201.71

65.02 €

1 Available 4 Days 74.67066000440001251.96

Tech Support