Spindle Bearing XC70..-C, with Ceramic Balls, Restricted Tolerances, with Cronidur Rings (XC7000-C-T-P4S-UL)

Spindle Bearing XC70..-C, with Ceramic Balls, Restricted Tolerances, with Cronidur Rings XC7000-C-T-P4S-UL

Product Details:

Manufacturer part number: XC7000-C-T-P4S-UL

Brand: FAG

Price: 357.43

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 26 φ

Width B (or T): 8 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 3800 N

Radial load rating: 660 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XC7000-C-T-P4S-UL

Part Number
XC7000-C-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

357.43 €

1000 4 Days 268103800660190000 1/min120000 1/min0.02

Loading...

  1. 1

This page is Spindle Bearing XC70..-C, with Ceramic Balls, Restricted Tolerances, with Cronidur Rings, part number XC7000-C-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number XC7000-C-T-P4S-UL.

Variation of this product

Part Number
XC7001-C-T-P4S-UL
XC7002-C-T-P4S-UL
XC7003-C-T-P4S-UL
XC7004-C-T-P4S-UL
XC7005-C-T-P4S-UL
XC7006-C-T-P4S-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

362.40 €

1000 4 Days 288123750670170000 1/min100000 1/min0.022

371.09 €

1000 4 Days 3291553001040150000 1/min90000 1/min0.031

380.22 €

1000 4 Days 35101754001120130000 1/min80000 1/min0.04

393.06 €

1000 4 Days 42122087001910100000 1/min67000 1/min0.073

399.69 €

1000 4 Days 47122589002800100000 1/min63000 1/min0.088

424.95 €

1000 4 Days 55133012600405085000 1/min33000 1/min0.111

Tech Support