Spindle Bearing XC70..-E, with Ceramic Balls, Restricted Tolerances, with Cronidur Rings (Part Numbers)

Spindle Bearing XC70..-E, with Ceramic Balls, Restricted Tolerances, with Cronidur Rings
Spindle bearings XC70..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances, with Cronidur rings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XC7001-E-T-P4S-UL
XC7002-E-T-P4S-UL
XC7003-E-T-P4S-UL
XC7004-E-T-P4S-UL
XC7005-E-T-P4S-UL
XC7006-E-T-P4S-UL
XC7007-E-T-P4S-UL
XC7008-E-T-P4S-UL
XC7009-E-T-P4S-UL
XC7010-E-T-P4S-UL
XC7011-E-T-P4S-UL
XC7012-E-T-P4S-UL
XC7013-E-T-P4S-UL
XC7014-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

362.40 €

1000 4 Days 288123550870160000 1/min100000 1/min0.02

371.09 €

1000 4 Days 3291550001350140000 1/min90000 1/min0.031

380.22 €

1000 4 Days 35101751001460120000 1/min80000 1/min0.042

393.06 €

1000 4 Days 42122083002470100000 1/min67000 1/min0.075
-

399.69 €

1000 4 Days 4712258400265090000 1/min56000 1/min0.088
-

424.95 €

1000 4 Days 55133012000385075000 1/min48000 1/min0.111
-

450.49 €

1000 4 Days 62143512800330067000 1/min43000 1/min0.154
-

554.58 €

1000 4 Days 68154014300610050000 1/min34000 1/min0.194
-

613.71 €

1000 4 Days 75164517800680053000 1/min34000 1/min0.236
-

675.34 €

1000 4 Days 80165018400740048000 1/min32000 1/min0.27
-

739.45 €

1000 4 Days 901855260001040043000 1/min28000 1/min0.366
-

816.08 €

1000 4 Days 9518602850013200--0.391
-

899.34 €

1000 4 Days 1001865285001400036000 1/min22000 1/min0.424
-

1,047.57 €

1000 4 Days 1102070360001140034000 1/min22000 1/min0.578

Loading...

  1. 1

Tech Support