Spindle Bearings XCS70..-E, with Ceramic Balls, Non-Contact, Restricted Tolerances, with Cronidur Rings

Spindle Bearings XCS70..-E, with Ceramic Balls, Non-Contact, Restricted Tolerances, with Cronidur Rings
Spindle bearings XCS70..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seal on both sides, non-contact, restricted tolerances, with Cronidur rings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XCS7001-E-T-P4S-UL
XCS7002-E-T-P4S-UL
XCS7003-E-T-P4S-UL
XCS7004-E-T-P4S-UL
XCS7005-E-T-P4S-UL
XCS7006-E-T-P4S-UL
XCS7007-E-T-P4S-UL
XCS7008-E-T-P4S-UL
XCS7009-E-T-P4S-UL
XCS7010-E-T-P4S-UL
XCS7011-E-T-P4S-UL
XCS7012-E-T-P4S-UL
XCS7013-E-T-P4S-UL
XCS7014-E-T-P4S-UL
XCS7015-E-T-P4S-UL
XCS7016-E-T-P4S-UL
XCS7017-E-T-P4S-UL
XCS7018-E-T-P4S-UL
XCS7020-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(g)

416.68 €

1000 4 Days 288123550870100000 1/min25

426.62 €

1000 4 Days 329155000135090000 1/min35

437.37 €

1000 4 Days 3510175100146080000 1/min45.6

452.29 €

1000 4 Days 4212208300247067000 1/min80
-

459.74 €

1000 4 Days 4712258400265056000 1/min82
-

487.91 €

1000 4 Days 55133012000385048000 1/min115.38
-

517.11 €

1000 4 Days 62143512900450043000 1/min158
-

637.03 €

1000 4 Days 68154013700520038000 1/min199.1
-

705.31 €

1000 4 Days 75164517800680034000 1/min244.3
-

776.09 €

1000 4 Days 80165018500740032000 1/min270
-

849.37 €

1000 4 Days 901855260001040028000 1/min376
-

937.65 €

1000 4 Days 951860270001130026000 1/min392
-

1,035.08 €

1000 4 Days 1001865280001220024000 1/min434
-

1,205.77 €

1000 4 Days 1102070360001560022000 1/min580
-

1,270.74 €

1000 4 Days 1152075365001620022000 1/min660
-

1,411.46 €

1000 4 Days 1252280440001970020000 1/min869
-

1,525.55 €

1000 4 Days 1302280445002050019000 1/min980
-

1,734.55 €

1000 4 Days 1402490520002400018000 1/min1164
-

2,031.83 €

1000 4 Days 15024100265003150011000 1/min1264

Loading...

  1. 1

Tech Support