Spindle Bearings XCS719..-C, with Ceramic Balls, Non-Contact, Restricted Tolerances, with Cronidur Rings (XCS71908-C-T-P4S-UL)

Spindle Bearings XCS719..-C, with Ceramic Balls, Non-Contact, Restricted Tolerances, with Cronidur Rings XCS71908-C-T-P4S-UL

Product Details:

Manufacturer part number: XCS71908-C-T-P4S-UL

Brand: FAG

Price: 615.38

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 62 φ

Width B (or T): 12 mm

Bore diameter: 40 mm

Dynamic load rating (radial): 10300 N

Radial load rating: 3000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XCS71908-C-T-P4S-UL

Part Number
XCS71908-C-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(g)

615.38 €

1000 4 Days 62124010300300060000 1/min40000 1/min116

Loading...

  1. 1

This page is Spindle Bearings XCS719..-C, with Ceramic Balls, Non-Contact, Restricted Tolerances, with Cronidur Rings, part number XCS71908-C-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number XCS71908-C-T-P4S-UL.

Variation of this product

Part Number
XCS71903-C-T-P4S-UL
XCS71904-C-T-P4S-UL
XCS71907-C-T-P4S-UL
XCS71909-C-T-P4S-UL
XCS71910-C-T-P4S-UL
XCS71911-C-T-P4S-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(g)

424.12 €

1000 4 Days 307174000790150000 1/min90000 1/min20.2

433.23 €

1000 4 Days 3792055001210120000 1/min75000 1/min43.9

516.89 €

1000 4 Days 5510359800265070000 1/min48000 1/min73.87

657.85 €

1000 4 Days 68124514700420056000 1/min38000 1/min129

721.12 €

1000 4 Days 72125015200455050000 1/min34000 1/min128

803.58 €

1000 4 Days 8013559300950034000 1/min20000 1/min171

Tech Support