Manufacturer part number: HCM7006-C-2RSD-T-P4S-UL-XL
Brand: FAG
Price: 275.09 €
Delivery time: 4 Days
Outer Diameter D: 55 φ
Width B (or T): 13 mm
Bore diameter: 30 mm
Dynamic load rating (radial): 8900 N
Product type: Single bearing
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HCM7006-C-2RSD-T-P4S-UL-XL
Part Number
|
---|
HCM7006-C-2RSD-T-P4S-UL-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Product type | Radial load rating (N) | Limiting speed of grease in rpm | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275.09 € | 1 | Available | 4 Days | 55 | 13 | 30 | 8900 | Single bearing | 3900 | 48300 1/min | 0.108 |
Loading...
Preloading | Light Preload |
---|
This page is High-Speed Spindle Bearing HCM70..-C-2RSD-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 17°, Lip Seals on Both Sides, Restricted Tolerances, part number HCM7006-C-2RSD-T-P4S-UL-XL.
You can find the detail information about specifications and dimensions on part number HCM7006-C-2RSD-T-P4S-UL-XL.
Configure
Basic Attributes
Type
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Product type
Radial load rating(N)
Limiting speed of grease in rpm
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HCM7005-C-2RSD-T-P4S-UL-XL |
HCM7007-C-2RSD-T-P4S-UL-XL |
HCM7008-C-2RSD-T-P4S-UL-XL |
HCM7009-C-2RSD-T-P4S-UL-XL |
HCM7010-C-2RSD-T-P4S-UL-XL |
HCM7011-C-2RSD-T-P4S-UL-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Product type | Radial load rating (N) | Limiting speed of grease in rpm | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258.97 € | 1 | Available | 4 Days | 47 | 12 | 25 | 8000 | Single bearing | 3150 | 57000 1/min | 0.073 | ||
290.35 € | 1 | Available | 4 Days | 62 | 14 | 35 | 11300 | Single bearing | 5000 | 42300 1/min | 0.146 | ||
357.06 € | 1 | Available | 4 Days | 68 | 15 | 40 | 11900 | Single bearing | 5700 | 38000 1/min | 0.184 | ||
395.00 € | 1 | Available | 4 Days | 75 | 16 | 45 | 12900 | Single bearing | 6700 | 33700 1/min | 0.24 | ||
435.54 € | 1 | Available | 4 Days | 80 | 16 | 50 | 13100 | Single bearing | 7100 | 31600 1/min | 0.256 | ||
476.97 € | 1 | Available | 4 Days | 90 | 18 | 55 | 19500 | Single bearing | 10500 | 28300 1/min | 0.374 |