High-Speed Spindle Bearing HCM70..-E-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances (HCM7006-E-T-P4S-UL-XL)

High-Speed Spindle Bearing HCM70..-E-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances HCM7006-E-T-P4S-UL-XL
  • Volume Discount

Product Details:

Manufacturer part number: HCM7006-E-T-P4S-UL-XL

Brand: FAG

Price: 239.35

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 55 φ

Width B (or T): 13 mm

Bore diameter: 30 mm

Dynamic load rating (radial): 8500 N

Product type: Single bearing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCM7006-E-T-P4S-UL-XL

Part Number
HCM7006-E-T-P4S-UL-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

239.35 €

1 Available 4 Days 5513308500Single bearing370065900 1/min45900 1/min0.108

Loading...

  1. 1

Basic information

Preloading Light Preload

This page is High-Speed Spindle Bearing HCM70..-E-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances, part number HCM7006-E-T-P4S-UL-XL.
You can find the detail information about specifications and dimensions on part number HCM7006-E-T-P4S-UL-XL.

Variation of this product

Part Number
HCM7005-E-T-P4S-UL-XL
HCM7007-E-T-P4S-UL-XL
HCM7008-E-T-P4S-UL-XL
HCM7009-E-T-P4S-UL-XL
HCM7010-E-T-P4S-UL-XL
HCM7011-E-T-P4S-UL-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

225.40 €

1 Available 4 Days 4712257700Single bearing300077800 1/min54200 1/min0.07

252.43 €

1 Available 4 Days 62143510800Single bearing485057800 1/min40300 1/min0.14

310.85 €

1 Available 4 Days 68154011400Single bearing550051900 1/min36200 1/min0.189

343.98 €

1 Available 4 Days 75164512300Single bearing640046000 1/min32000 1/min0.235

378.43 €

1 Available 4 Days 80165012500Single bearing670043100 1/min30000 1/min0.257

414.17 €

1 Available 4 Days 90185518600Single bearing1000038700 1/min26900 1/min0.354

Tech Support