Spindle Bearing B70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances (Part Numbers)

Spindle Bearing B70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances
  • Volume Discount
Spindle bearings B70..-C, adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B7008-C-T-P4S-UL-GA21
B7013-C-T-P4S-UL-GA21
B7014-C-TVP-P4-UL
B7016-C-T-P4S-UL-GA21
B7020-C-TVP-P4-UL
B7038-C-T-P4S-UL
B7040-C-T-P4S-UL
B7044-C-T-P4S-UL
B7048-C-T-P4S-UL
B706-C-T-P4S-UL
B707-C-T-P4S-UL
B708-C-T-P4S-UL
B708-C-T-P4S-UM
B709-C-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Preloading Weight
(kg)
-

166.98 €

1 Available 4 Days 681540209001120034000 1/min22000 1/minLight Preload0.189
-

258.97 €

1000 4 Days 1001865415002550022000 1/min14000 1/minLight Preload0.42
-

219.29 €

1 Available 4 Days 1102070500003050020000 1/min13000 1/minLight Preload0.58
-

352.66 €

1000 4 Days 1252280640004100017000 1/min11000 1/minLight Preload0.84
-

370.14 €

1 Available 4 Days 15024100830005700014000 1/min9000 1/minLight Preload1.22

2,422.40 €

1000 4 Days 290461902550002150007000 1/min4500 1/minLight Preload11.458

2,782.94 €

1000 4 Days 310512003100002700006700 1/min4300 1/minLight Preload11.453

3,136.02 €

1000 4 Days 340562203300003100006000 1/min4000 1/minLight Preload15.7

3,430.80 €

1000 4 Days 360562403400003300005600 1/min3600 1/minLight Preload16.7
-

95.68 €

1000 4 Days 17662330680170000 1/min110000 1/minLight Preload0.006
-

98.58 €

1000 4 Days 19672600810--Light Preload0.008
-

102.31 €

1000 4 Days 227838001220130000 1/min80000 1/minLight Preload0.01
-

105.63 €

1000 4 Days 227838001220130000 1/min80000 1/minMedium Preload0.01
-

106.45 €

1000 4 Days 247949501580110000 1/min75000 1/minLight Preload0.018

Loading...

  1. 1

Basic information

Product type Single bearing

Tech Support