Spindle Bearing B72..-C-2RSD, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances (B7200-C-2RSD-T-P4S-UL)

Spindle Bearing B72..-C-2RSD, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances B7200-C-2RSD-T-P4S-UL
  • Volume Discount

Product Details:

Manufacturer part number: B7200-C-2RSD-T-P4S-UL

Brand: FAG

Price: 121.35

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 30 φ

Width B (or T): 9 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 6900 N

Product type: Single bearing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B7200-C-2RSD-T-P4S-UL

Part Number
B7200-C-2RSD-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Lubrication Weight
(kg)

121.35 €

1000 4 Days 309106900Single bearing295056000 1/minLight PreloadP4SStandard0.03

Loading...

  1. 1

This page is Spindle Bearing B72..-C-2RSD, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances, part number B7200-C-2RSD-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number B7200-C-2RSD-T-P4S-UL.

Variation of this product

Part Number
B7201-C-2RSD-T-P4S-UL
B7202-C-2RSD-T-P4S-UL
B7203-C-2RSD-T-P4S-UL
B7204-C-2RSD-T-P4S-UL
B7205-C-2RSD-T-P4S-UL
B7206-C-2RSD-T-P4S-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Lubrication Weight
(kg)

125.91 €

1000 4 Days 3210129100Single bearing390050000 1/minLight PreloadP4SStandard0.04

130.48 €

1000 4 Days 35111511600Single bearing500045000 1/minLight PreloadP4SStandard0.034

135.45 €

1000 4 Days 40121713000Single bearing580038000 1/minLight PreloadP4SStandard0.068

142.89 €

1000 4 Days 47142017200Single bearing800032000 1/minLight PreloadP4SStandard0.112

153.65 €

1000 4 Days 52152514800Single bearing610028000 1/minLight PreloadP4SStandard0.132

163.62 €

1000 4 Days 62163023100Single bearing1040024000 1/minLight PreloadP4SStandard0.197

Tech Support