Spindle Bearing B72..-E-2RSD, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances (B7206-E-2RSD-T-P4S-UL)

Spindle Bearing B72..-E-2RSD, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances B7206-E-2RSD-T-P4S-UL
  • Volume Discount

Product Details:

Manufacturer part number: B7206-E-2RSD-T-P4S-UL

Brand: FAG

Price: 163.62

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 62 φ

Width B (or T): 16 mm

Bore diameter: 30 mm

Dynamic load rating (radial): 22100 N

Product type: Single bearing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B7206-E-2RSD-T-P4S-UL

Part Number
B7206-E-2RSD-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Weight
(kg)

163.62 €

1000 4 Days 62163022100Single bearing990022000 1/minLight Preload0.197

Loading...

  1. 1

This page is Spindle Bearing B72..-E-2RSD, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances, part number B7206-E-2RSD-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number B7206-E-2RSD-T-P4S-UL.

Variation of this product

Part Number
B7203-E-2RSD-T-P4S-UL
B7204-E-2RSD-T-P4S-DUL
B7204-E-2RSD-T-P4S-UL
B7206-E-2RSD-T-P4S-UM
B7207-E-2RSD-T-P4S-DBM
B7207-E-2RSD-T-P4S-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Weight
(kg)

135.45 €

1000 4 Days 40121712400Single bearing560036000 1/minLight Preload0.065
-

300.29 €

1000 4 Days 47142016500Bearing Set of 2 Universal Bearings770030000 1/minLight Preload0.2

142.89 €

1000 4 Days 47142016500Single bearing770030000 1/minLight Preload0.1
-

168.22 €

1000 4 Days 62163022100Single bearing990022000 1/minMedium Preload0.197
-

418.97 €

1 Available 4 Days 72173524500Bearing Set of 2, o-arrangement1210019000 1/minMedium Preload0.564

184.88 €

1000 4 Days 72173524500Single bearing1210019000 1/minLight Preload0.282

Tech Support