Spindle Bearing HSS70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances (HSS7002-C-T-P4S-UL)

Spindle Bearing HSS70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances HSS7002-C-T-P4S-UL
  • Volume Discount

Product Details:

Manufacturer part number: HSS7002-C-T-P4S-UL

Brand: FAG

Price: 114.31

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 32 φ

Width B (or T): 9 mm

Bore diameter: 15 mm

Dynamic load rating (radial): 3450 N

Product type: Single bearing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSS7002-C-T-P4S-UL

Part Number
HSS7002-C-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Weight
(kg)

114.31 €

1000 4 Days 329153450Single bearing148070000 1/minLight PreloadP4S0.033

Loading...

  1. 1

This page is Spindle Bearing HSS70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances, part number HSS7002-C-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HSS7002-C-T-P4S-UL.

Variation of this product

Part Number
HSS7001-C-T-P4S-DUL
HSS7001-C-T-P4S-UL
HSS7002-C-T-P4S-DUL
HSS7003-C-T-P4S-DUL
HSS7003-C-T-P4S-TBTL
HSS7003-C-T-P4S-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Weight
(kg)
-

234.43 €

1000 4 Days 288122450Bearing Set of 2 Universal Bearings96080000 1/minLight PreloadP4S0.05

111.42 €

1000 4 Days 288122450Single bearing96080000 1/minLight PreloadP4S0.025
-

239.40 €

1000 4 Days 329153450Bearing Set of 2 Universal Bearings148070000 1/minLight PreloadP4S0.073
-

246.45 €

1000 4 Days 3510173550Bearing Set of 2 Universal Bearings160063000 1/minLight PreloadP4S0.094
-

368.63 €

1000 4 Days 3510173550Bearing Set Of 3 Bearings Tandem – O-Arrangement160063000 1/minLight PreloadP4S0.141

117.22 €

1000 4 Days 3510173550Single bearing160063000 1/minLight PreloadP4S0.046

Tech Support