Spindle Bearing HSS70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances (HSS7001-E-T-P4S-UL)

Spindle Bearing HSS70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances HSS7001-E-T-P4S-UL

Product Details:

Manufacturer part number: HSS7001-E-T-P4S-UL

Brand: FAG

Price: 111.42

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 28 φ

Width B (or T): 8 mm

Bore diameter: 12 mm

Dynamic load rating (radial): 2320 N

Product type: Single bearing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSS7001-E-T-P4S-UL

Part Number
HSS7001-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Weight
(kg)

111.42 €

1000 4 Days 288122320Single bearing91075000 1/minLight PreloadP4S0.025

Loading...

  1. 1

This page is Spindle Bearing HSS70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances, part number HSS7001-E-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HSS7001-E-T-P4S-UL.

Variation of this product

Part Number
HSS7000-E-T-P4S-UL
HSS7002-E-T-P4S-UL
HSS7003-E-T-P4S-DUL
HSS7003-E-T-P4S-UL
HSS7004-E-T-P4S-UL
HSS7005-E-T-P4S-DUL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Weight
(kg)

110.17 €

1000 4 Days 268102350Single bearing89085000 1/minLight PreloadP4S0.023

114.31 €

1000 4 Days 329153250Single bearing141063000 1/minLight PreloadP4S0.036
-

246.45 €

1000 4 Days 3510173350Bearing Set of 2 Universal Bearings152056000 1/minLight PreloadP4S0.087

117.22 €

1000 4 Days 3510173350Single bearing152056000 1/minLight PreloadP4S0.045

120.94 €

1000 4 Days 4212205400Single bearing260048000 1/minLight PreloadP4S0.085
-

258.46 €

1000 4 Days 4712255500Bearing Set of 2 Universal Bearings280040000 1/minLight PreloadP4S0.192

Tech Support